Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651180
Product Type | Data equipment related goods | Additional Spec | offset 5.5 mm | Description Protocol System | M3-L11,5-offset5,5-BS |
---|---|---|---|---|---|
ITP Code No. | DI M3 000 06 012 | Length(mm) | 11.5 | Qmark Code No. | GM3-20 |
Renishaw Code No. | A-5000-7616 | Thread | M3 | Zeiss Code No. | 602030-9102-000 |
Mass(g) | 3.71 |
This page is Knuckle Joint M3, Stainless Steel, part number K651180.
You can find the detail information about specifications and dimensions on part number K651180.