Joint M5, Titanium (K651449)

Joint M5, Titanium K651449

Product Details:

Manufacturer part number: K651449

Brand: MITUTOYO

Price: 84.08

Delivery time: 60 Days


Technical Data:

Description Protocol System: 09-M5-L36,5-BTi

ITP Code No.: -

Length: 36.5 mm

Diameter: 11 mm

Renishaw Code No.: A-5003-5278


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651449

Part Number
K651449
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Length
(mm)
Diameter
(mm)
Renishaw Code No. Mass
(g)
Effective Measurement Length
(mm)

84.08 €

1 60 Days 09-M5-L36,5-BTi-36.511A-5003-527816.722

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Thread M5 Tool Bore Diameter(mm) 3.1

This page is Joint M5, Titanium, part number K651449.
You can find the detail information about specifications and dimensions on part number K651449.

Variation of this product

Part Number
K651450
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Length
(mm)
Diameter
(mm)
Renishaw Code No. Mass
(g)
Effective Measurement Length
(mm)

99.47 €

1 60 Days 09-M5-L46-BTiDG M5 000 18 058467 / 20A-5003-527967.8129

Tech Support