Manufacturer part number: K551203
Brand: MITUTOYO
Price: 188.16 €
Delivery time: 5 Days
Bore Diameter A: 19.8 mm
Description: Joint for connecting dial gauges and indicators Ø 20 mm Ø 8 mm
Length 1: 55.8 mm
Mass: 70 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551203
Part Number
|
---|
K551203 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore Diameter A (mm) | Description | Length 1 (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|
188.16 € | 1 | 5 Days | 19.8 | Joint for connecting dial gauges and indicators Ø 20 mm Ø 8 mm | 55.8 | 70 |
Loading...
Product Type | Data equipment related goods | Bore Diameter B(mm) | 8 | Component Type | Build-up component |
---|---|---|---|---|---|
Height 1(mm) | 20 | Product Line | eco-fix | Units | 1 |
Application | CMM |
This page is Joint Eco-fix (Dial/Gage Connector), part number K551203.
You can find the detail information about specifications and dimensions on part number K551203.
Configure
Basic Attributes
Type
Bore Diameter A(mm)
Description
Length 1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K551204 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bore Diameter A (mm) | Description | Length 1 (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
188.16 € | 1 | 5 Days | 11.8 | Joint for connecting dial gauges and indicators Ø 12 mm Ø 8 mm | 46.8 | 55 |