Headless Screw (K901805)

Headless Screw K901805

Product Details:

Manufacturer part number: K901805

Brand: MITUTOYO

Price: 5.92

Delivery time: 60 Days


Technical Data:

Additional Spec: opti-fix series

Component Type: -

Description: Threaded bolt 10pcsM4 L = 10mm opti-fixReplacement for clamping block screws.

Old Product Line: -

Product Line: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K901805

Part Number
K901805
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Component Type Description Old Product Line Product Line Thread 1 Units Application

5.92 €

1 60 Days opti-fix series-Threaded bolt 10pcsM4 L = 10mm opti-fixReplacement for clamping block screws.-----

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Mass(g) 0

This page is Headless Screw, part number K901805.
You can find the detail information about specifications and dimensions on part number K901805.

Variation of this product

Part Number
K550557-10
K550592-10
K905142
K908809
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Component Type Description Old Product Line Product Line Thread 1 Units Application

8.29 €

1 5 Days -Build-up componentThreaded bolt M6 eco-fixplusFor the connection of threaded eco-fixplus location pins.repro-fixeco-fixplusM61CMM

5.92 €

1 5 Days -Build-up componentThreaded bolt M6 eco-fixplusFor the connection of threadless eco-fixplus location pin K551236.repro-fixeco-fixplusM61CMM

5.92 €

1 60 Days opti-fix series-Threaded bolts 10pcsM3 L = 4mm opti-fixReplacement screws for the connection of profi les and build-up components.-----

5.92 €

1 60 Days opti-fix series-Threaded bolt 10pcsM4 L = 4mm opti-fixReplacement for clamping block screws.-----

Tech Support