Fixing Plate (K515432)

Fixing Plate K515432

Product Details:

Manufacturer part number: K515432

Brand: MITUTOYO

Price: 342.11

Delivery time: 60 Days


Technical Data:

Description: Fixing plate for MRS-400 rack.

Length 1: 120 mm

Thread Spacing 1: - mm

Width 1: 415 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K515432

Part Number
K515432
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Length 1
(mm)
Thread Spacing 1
(mm)
Width 1
(mm)

342.11 €

1 60 Days Fixing plate for MRS-400 rack.120-415

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Base plate Height 1(mm) 15
Product Line CMM base plate Units 1 Mass(g) 3,725
Application CMM

This page is Fixing Plate, part number K515432.
You can find the detail information about specifications and dimensions on part number K515432.

Variation of this product

Part Number
K515433
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Length 1
(mm)
Thread Spacing 1
(mm)
Width 1
(mm)

684.21 €

1 60 Days Fixing plate for MRS-600 rack.10050730

Tech Support