Extension Set Positioning Comp (K551126)

Extension Set Positioning Comp K551126

Product Details:

Manufacturer part number: K551126

Brand: MITUTOYO

Price: 284.21

Delivery time: 5 Days


Technical Data:

Mass: 150 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551126

Part Number
K551126
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)

284.21 €

1 5 Days 150

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Positioning and stopper component Old Product Line repro-fix
Product Line eco-fix Units 17 Application CMM

This page is Extension Set Positioning Comp, part number K551126.
You can find the detail information about specifications and dimensions on part number K551126.

Variation of this product

Part Number
K551127
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)

346.05 €

1 60 Days 425

Tech Support