Extension M5, Carbon Fiber (K656032)

Extension M5, Carbon Fiber K656032

Product Details:

Manufacturer part number: K656032

Brand: MITUTOYO

Price: 215.79

Delivery time: 60 Days


Technical Data:

Description Protocol System: 06-M5-L180-SCFC11-BTi11

DK: 52506017

Hexagon: M00-1125-020-000

ITP Code No.: VC M5 TZ0 11 180

Qmark Code No.: VM5-12.180-TX


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K656032

Part Number
K656032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System DK Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Zeiss Code No. Mass
(g)

215.79 €

1 60 Days 06-M5-L180-SCFC11-BTi1152506017M00-1125-020-000VC M5 TZ0 11 180VM5-12.180-TXA-5555-065311626107-1180-10017.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec end pieces titanium - thermostable, torsion resistant Base Material Titanium
Shaft Stem Material Carbon fibre Thread M5 Tool Bore Diameter(mm) 3.1

This page is Extension M5, Carbon Fiber, part number K656032.
You can find the detail information about specifications and dimensions on part number K656032.

Variation of this product

Part Number
K656026
K656027
K656028
K656033
K656034
K656035
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System DK Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Zeiss Code No. Mass
(g)

168.42 €

1 60 Days 06-M5-L70-SCFC11-BTi1152506007-VC M5 TZ0 11 070VM5-12.70-TXA-5555-062311626107-1070-1009.7

161.84 €

1 5 Days 06-M5-L80-SCFC11-BTi1152506008M00-1125-015-000VC M5 TZ0 11 080VM5-12.80-TXA-5555-065011626107-1080-10010.4

164.47 €

1 60 Days 06-M5-L90-SCFC11-BTi1152506010-VC M5 TZ0 11 090VM5-12.90-TXA-5555-065111626107-1090-10011.1

248.68 €

1 5 Days 06-M5-L200-SCFC11-BTi1152506019M00-1125-021-000VC M5 TZ0 11 200VM5-12.200-TXA-5555-065411626107-1200-10018.9

230.26 €

1 60 Days 06-M5-L250-SCFC11-BTi1152506021M00-1125-022-000VC M5 TZ0 11 250VM5-12.250-TXA-5555-065511626107-1250-10022.4

265.79 €

1 60 Days 06-M5-L300-SCFC11-BTi11--VC M5 TZ0 11 300VM5-12.300-TXA-5555-064211626107-1300-10025.9

Tech Support