Extension M4, Stainless Steel (K651201)

Extension M4, Stainless Steel K651201

Product Details:

Manufacturer part number: K651201

Brand: MITUTOYO

Price: 25.00

Delivery time: 60 Days


Technical Data:

Description Protocol System: 06-M4-L20-SS7

ITP Code No.: VI M4 000 07 020

Qmark Code No.: VM4-20 

Renishaw Code No.: A-5004-7601

Renishaw Code No. Old: M-5000-7585


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651201

Part Number
K651201
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Renishaw Code No. Old Mass
(g)

25.00 €

1 60 Days 06-M4-L20-SS7VI M4 000 07 020VM4-20 A-5004-7601M-5000-75855.33

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Stainless steel Shaft Stem Material Stainless steel
Stem Diameter(inch) 7 Thread M4 Tool Bore Diameter(mm) 2

This page is Extension M4, Stainless Steel, part number K651201.
You can find the detail information about specifications and dimensions on part number K651201.

Variation of this product

Part Number
K651199
K651200
K651202
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Renishaw Code No. Old Mass
(g)

23.68 €

1 5 Days 06-M4-L10-SS7VI M4 000 07 010VM4-10 A-5004-7599M-5000-75832.39

23.68 €

1 60 Days 06-M4-L15-SS7VI M4 000 07 015VM4-15 A-5004-7600M-5000-75843.81

25.00 €

1 5 Days 06-M4-L30-SS7VI M4 000 07 030-A-5004-7602M-5000-75868.52

Tech Support