Extension M3, Carbon Fiber (K651422)

Extension M3, Carbon Fiber K651422

Product Details:

Manufacturer part number: K651422

Brand: MITUTOYO

Price: 130.26

Delivery time: 5 Days


Technical Data:

Description Protocol System: 06-M3-L50-SCFC4-BS4

ITP Code No.: VI M3 000 04 050

Qmark Code No.: -

Renishaw Code No.: -

Mass: 2.1 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651422

Part Number
K651422
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Mass
(g)

130.26 €

1 5 Days 06-M3-L50-SCFC4-BS4VI M3 000 04 050--2.1

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec end pieces stainless steel Base Material Stainless steel
Shaft Stem Material Carbon fibre Stem Diameter(inch) 4 Thread M3
Tool Bore Diameter(mm) 1.3

This page is Extension M3, Carbon Fiber, part number K651422.
You can find the detail information about specifications and dimensions on part number K651422.

Variation of this product

Part Number
K651423
K651424
K651425
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Mass
(g)

123.82 €

1 5 Days 06-M3-L75-SCFC4-BS4VC M3 000 04 075VM3-75-G A-5003-48642.6

134.21 €

1 5 Days 06-M3-L100-SCFC4-BS4VC M3 000 04 100VM3-100-G A-5003-48653.1

127.63 €

1 5 Days 06-M3-L30-SCFC4-BS4VI M3 000 04 030--1.9

Tech Support