Extension M2, Stainless Steel (K651037)

Extension M2, Stainless Steel K651037

Product Details:

Manufacturer part number: K651037

Brand: MITUTOYO

Price: 14.47

Delivery time: 5 Days


Technical Data:

Base Diameter: - mm

Description Protocol System: 06-M2-L5-SS3

DK: 52203001

ITP Code No.: VI M2 000 03 005

Qmark Code No.: VM2-5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651037

Part Number
K651037
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base Diameter
(mm)
Description Protocol System DK ITP Code No. Qmark Code No. Renishaw Code No. Renishaw Code No. Old Zeiss Code No. Mass
(g)

14.47 €

1 5 Days -06-M2-L5-SS352203001VI M2 000 03 005VM2-5A-5004-7610M-5000-7634602030-8321-0000.2

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Stainless steel Shaft Stem Material Stainless steel
Stem Diameter(inch) 3 Thread M2 Tool Bore Diameter(mm) 1.3

This page is Extension M2, Stainless Steel, part number K651037.
You can find the detail information about specifications and dimensions on part number K651037.

Variation of this product

Part Number
K651038
K651039
K651040
K651041
K651042
K651043
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Base Diameter
(mm)
Description Protocol System DK ITP Code No. Qmark Code No. Renishaw Code No. Renishaw Code No. Old Zeiss Code No. Mass
(g)

17.11 €

1 5 Days -06-M2-L10-SS352203002VI M2 000 03 010VM2-10 A-5004-7585M-5000-3647602030-8322-0000.41

18.42 €

1 5 Days -06-M2-L20-SS352203003VI M2 000 03 020VM2-20 A-5004-7586M-5000-3648602030-8323-0000.96

19.74 €

1 5 Days -06-M2-L30-SS352203004VI M2 000 03 030VM2-30 A-5004-7591M-5000-4162602030-8324-0001.53

20.13 €

1 5 Days 306-M2-L40-SS352203005VI M2 000 03 040VM2-40A-5004-7611M-5000-7779602030-8325-0002.05

27.63 €

1 5 Days -06-M2-L60-SS3----M-5000-3721-2.7

28.95 €

1 5 Days -06-M2-L90-SS3----M-5000-3720-3.8

Tech Support