Extension M2, Ceramic (K651045)

Extension M2, Ceramic K651045

Product Details:

Manufacturer part number: K651045

Brand: MITUTOYO

Price: 84.74

Delivery time: 5 Days


Technical Data:

Additional Spec: end pieces stainless steel

Base Material: Stainless steel

Description Protocol System: 06-M2-L40-SCER3-BS3

ITP Code No.: VK M2 000 03 040

Qmark Code No.: VM2-40-C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651045

Part Number
K651045
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Base Material Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Shaft Stem Material Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Mass
(g)

84.74 €

1 5 Days end pieces stainless steelStainless steel06-M2-L40-SCER3-BS3VK M2 000 03 040VM2-40-CA-5003-0071Ceramic31.31.26

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Thread M2

This page is Extension M2, Ceramic, part number K651045.
You can find the detail information about specifications and dimensions on part number K651045.

Variation of this product

Part Number
K651044
K651046
K651047
K651583
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Base Material Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Shaft Stem Material Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Mass
(g)

81.32 €

1 5 Days end pieces stainless steelStainless steel06-M2-L30-SCER3-BS3VK M2 000 03 030VM2-30-C A-5003-0070Ceramic31.30.99

88.16 €

1 5 Days end pieces stainless steelStainless steel06-M2-L60-SCER3-BS3VK M2 000 03 050VM2-50-C A-5003-0072Ceramic31.31.54

102.63 €

1 5 Days end pieces stainless steelStainless steel06-M2-L90-SCER3-BS3VK M2 000 03 060--Ceramic31.31.82

80.53 €

1 60 Days ceramic shaft Ø3 mm, stainless steel end pieces Ø mm-06-M2-L20-SCER3-BS3------1.57

Tech Support