Extension Bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550536-10

Part Number
K550536-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.76 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Clamping component Description Clamping extension M8To extend the range of toggle clamp K550277-10 with pressure spindle M8.
Height 1(mm) 8 Old Product Line repro-fix Product Line eco-fixplus
Thread 1 M8 Units 1 Width 1(mm) 15
Mass(g) 0 Application CMM

This page is Extension Bracket, part number K550536-10.
You can find the detail information about specifications and dimensions on part number K550536-10.

Tech Support