Extension Base, Depth Gauge (900368)

Extension Base, Depth Gauge 900368

Product Details:

Manufacturer part number: 900368

Brand: MITUTOYO

Price: 93.00

Delivery time: 5 Days


Technical Data:

Additional Spec: 10 inch width for up to 12 inch Range

Inch-Metric: Inch

Number of Holes: 5

Mass: 280 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

900368

Part Number
900368
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Inch-Metric Number of Holes Mass
(g)

93.00 €

1 5 Days 10 inch width for up to 12 inch RangeInch5280

Loading...

  1. 1

Basic information

Product Type Data equipment related goods

This page is Extension Base, Depth Gauge, part number 900368.
You can find the detail information about specifications and dimensions on part number 900368.

Variation of this product

Part Number
900367
900369
900370
900371
900372
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Inch-Metric Number of Holes Mass
(g)

69.00 €

1 5 Days 7 inch width for up to 12 inch RangeInch2190

107.00 €

1 5 Days 12 inch width for up to 12 inch RangeInch4350

69.00 €

1 5 Days 180 mm width for up to 300 mm RangeMetric2200

93.00 €

1 5 Days 260 mm width for up to 300 mm RangeMetric5270

107.00 €

1 5 Days 320 mm width for up to 300 mm RangeMetric4345

Tech Support