Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21HZA188
Product Type | Data equipment related goods | Power supply | Input voltage: 10-27V DC supplied from EJ-CounterMaximum power consumption: Single EJ Counter: 3W or lessMaximum consolidation: 30W or less | Auto MID | YES (cross cable and straight cable) |
---|---|---|---|---|---|
Baud Rate | USB 2.0 Full Speed (12 Mbps) | Communication Ports | RJ45 2 ports | Connector Type | Type C |
Data Transfered | Current value data (No Unit, signed 32 bit data), Tolerance judgment result | Functions | Designed to collect data from Mitutoyo's compact EJ Counters, this interface connects measurement peripherals to your IO controllers with ease! Quick and easy setup, the Ethernet/IP interface directly connects to your EJ counters. Compact, the interface was created with a low profile in mind, maintaining the ability tomount an entire system in small spaces on a single DIN rail. Conforming to Ethernet/IP´s industrial standards, you can now use it as an input into yourpreexisting Ethernet/IP system.Secure, Ethernet/IP systems are widely used as standard throughout many industries. | Industrial I/F | EtherNet/IP |
Mass(g) | 165 | Operating Temperature (Humidity) Range | 0–50°C / 20–80% RH, no condensation | Storage Temperature (Humidity) Range | -10–60°C / 20–80% RH, no condensation |
This page is Ethernet/IP I/F Unit for EJ Counter, part number 21HZA188.
You can find the detail information about specifications and dimensions on part number 21HZA188.