EtherCAT I/F Unit for EJ Counter

EtherCAT I/F Unit for EJ Counter
Designed to collect data from Mitutoyo's compact EJ Counters, this interface connectsmeasurement peripherals to your IO controllers with ease!
• Quick and easy setup, the EtherCAT interface directly connects to your EJ counters.
• Compact, the interface was created with a low profile in mind, maintaining the ability tomount an entire system in small spaces on a single DIN rail.
• Conforming to EtherCAT´s industrial standards, you can now use it as an input into yourpreexisting EtherCAT system.
• Secure, EtherCAT systems are widely used as standard throughout many industries.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21HZA264

Part Number
21HZA264
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,130.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply Input voltage: 10-27V DC supplied from EJ-CounterMaximum power consumption: Single EJ Counter: 3W or lessMaximum consolidation: 30W or less Auto MID YES (can used cross cable and straight cable)
Baud Rate USB 2.0 Full Speed (12Mbps) Communication Cable TCP/IP compliant cable (Cu) Cat5e and above Communication Ports RJ45 2 ports
Connector Type Type C Data Transfered Current value data (No Unit, signed 32 bit data), Tolerance judgment result Functions Designed to collect data from Mitutoyo's compact EJ Counters, this interface connects measurement peripherals to your IO controllers with ease! Quick and easy setup, the EtherCAT interface directly connects to your EJ counters. Compact, the interface was created with a low profile in mind, maintaining the ability tomount an entire system in small spaces on a single DIN rail. Conforming to EtherCAT´s industrial standards, you can now use it as an input into yourpreexisting EtherCAT system.Secure, EtherCAT systems are widely used as standard throughout many industries.
Industrial I/F EtherCAT Maximum Baud Rate(Mbps) 100 Standard IEC 61158 / IEC 61784
Mass(g) 165 Operating Temperature (Humidity) Range 0–50°C / 20–80% RH, no condensation Storage Temperature (Humidity) Range -10–60°C / 20–80% RH, no condensation

This page is EtherCAT I/F Unit for EJ Counter, part number 21HZA264.
You can find the detail information about specifications and dimensions on part number 21HZA264.

Tech Support