Manufacturer part number: K551133
Brand: MITUTOYO
Price: 1,263.16 €
Delivery time: 5 Days
Description: it is fully compatible to: Turntables: RA-10. RA-120. RA-120P, RA-1600Theta 1 axis: SV-, SV-C-, CS- and FTA-Types
● Ø150 mm base plate
Units: 53
Mass: 1,960 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551133
Part Number
|
---|
K551133 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Units | Mass (g) | |
---|---|---|---|---|---|---|---|---|
1,263.16 € | 1 | 5 Days | it is fully compatible to: Turntables: RA-10. RA-120. RA-120P, RA-1600Theta 1 axis: SV-, SV-C-, CS- and FTA-Types ● Ø150 mm base plate | 53 | 1,960 |
Loading...
Product Type | Data equipment related goods | Component Type | Kit | Product Line | eco-fix |
---|---|---|---|---|---|
Application | CMM / FMI |
This page is Eco-fix Kit Form, part number K551133.
You can find the detail information about specifications and dimensions on part number K551133.
Configure
Basic Attributes
Type
Description
Units
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K551134 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Units | Mass (g) |
---|---|---|---|---|---|---|---|---|
1,852.63 € | 1 | 5 Days | it is fully compatible to: Turntables: RA-2200. RA-H5200. RA-2200CNC, RA-H5200CNC Theta 1 axis: SV-, SV-C-, CS- and FTA-Types ● Ø200 mm base plate | 82 | 3,125 |