Manufacturer part number: K551048
Brand: MITUTOYO
Price: 1,257.63 €
Delivery time: 5 Days
Description: ● 250 mm x 250 mm base plate with M6 threaded hole grid with a 12.5 mm grid distance.
Product Line: eco-fix
Units: 59
Mass: 3,100 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551048
Part Number
|
---|
K551048 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Product Line | Units | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|
1,257.63 € | 1 | 5 Days | ● 250 mm x 250 mm base plate with M6 threaded hole grid with a 12.5 mm grid distance. | eco-fix | 59 | 3,100 |
Loading...
Product Type | Data equipment related goods | Component Type | Kit | Application | CMM |
---|
This page is Eco-fix Kit, part number K551048.
You can find the detail information about specifications and dimensions on part number K551048.
Configure
Basic Attributes
Type
Description
Product Line
Units
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K551089 |
K551218 |
K551219 |
K551231 |
K551235 |
K551302 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Product Line | Units | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
1,447.37 € | 1 | 5 Days | ● 250 mm x 250 mm base plate with M6 threaded hole grid with a 12.5 mm grid distance | eco-fix | 70 | 2,570 | |||
2,919.74 € | 1 | 5 Days | ● 250 mm x 250 mm base plate with M6 threaded hole grid with 12.5 mm grid distance. ● repositiong receiver plate with repositioning receivers for 250mm and 500mm base plates. | eco-fix, pallet-receiver system | 64 | 13,720 | |||
3,726.71 € | 1 | 5 Days | ● 500 mm x 400 mm base plate with M6 threaded hole grid with 12.5 mm / 25 mm grid distance. ● repositiong receiver plate with repositioning receivers for 250mm and 500mm base plates. | eco-fix, pallet-receiver system | 103 | 2,2000 | |||
1,135.53 € | 1 | 5 Days | ● 125 mm x 125 mm base plate with M6 threaded hole grid with a 12.5 mm grid distance. | eco-fix | 61 | 1,850 | |||
1,186.84 € | 1 | 5 Days | ● 250 mm x 125 mm base plate with M6 threaded hole grid with a 12.5 mm grid distance. | eco-fix | 61 | 2,165 | |||
2,019.74 € | 1 | 5 Days | ● 250 mm x 250 mm base plate with M6 threaded hole grid with a 12.5 mm grid distance. | eco-fix | 21 | 3,500 |