Eco-fix Adaption Masterball M6/M8

Eco-fix Adaption Masterball M6/M8
Adapter for connecting the master ball to eco-fix base plates. ø 23 mm Internal thread M8 External thread M6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551153

Part Number
K551153
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.58 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Adapter Length 1(mm) 25
Outside Diameter A(mm) 23 Product Line eco-fix Thread 1 M6
Thread 2 M8 Units 1 Mass(g) 76
Application CMM

This page is Eco-fix Adaption Masterball M6/M8, part number K551153.
You can find the detail information about specifications and dimensions on part number K551153.

Tech Support