Eco-fix Adaption Bolt M6/M8 - Rd.20x13

Eco-fix Adaption Bolt M6/M8 - Rd.20x13
Adapter for connecting M6 components and M8 base plates. ø 20 mm Internal thread M6 External thread M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551065

Part Number
K551065
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.11 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Adapter Length 1(mm) 13
Outside Diameter A(mm) 19.8 Product Line eco-fix Thread 1 M6
Thread 2 M8 Units 1 Mass(g) 30
Application CMM

This page is Eco-fix Adaption Bolt M6/M8 - Rd.20x13, part number K551065.
You can find the detail information about specifications and dimensions on part number K551065.

Tech Support