Disk Probe (957264)

Disk Probe 957264

Product Details:

Manufacturer part number: 957264

Brand: MITUTOYO

Price: 277.11

Delivery time: 5 Days


Technical Data:

Diameter: 14 mm

Length: 59 mm

Remarks: With D=8 mm stem


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

957264

Part Number
957264
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter
(mm)
Length
(mm)
Remarks

277.11 €

1 5 Days 1459With D=8 mm stem

Loading...

  1. 1

Basic information

Product Type Probe

This page is Disk Probe, part number 957264.
You can find the detail information about specifications and dimensions on part number 957264.

Variation of this product

Part Number
12AAF670
12AAF671
957265
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter
(mm)
Length
(mm)
Remarks

262.89 €

1 5 Days 575With 8 mm stem

209.61 €

1 5 Days 1059With 8 mm stem

346.97 €

1 5 Days 2048With D=8 mm stem

Tech Support