Disc for Stylus (K650014)

Disc for Stylus K650014

Product Details:

Manufacturer part number: K650014

Brand: MITUTOYO

Price: 121.97

Delivery time: 60 Days


Technical Data:

Description Protocol System: 03-DS40-L4-8mm mounting hole

Disk Diameter: 40 mm

Mass: 21 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650014

Part Number
K650014
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System Disk Diameter
(mm)
Mass
(g)

121.97 €

1 60 Days 03-DS40-L4-8mm mounting hole4021

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Disk Height(mm) 4 Disk Material Stainless steel

This page is Disc for Stylus, part number K650014.
You can find the detail information about specifications and dimensions on part number K650014.

Variation of this product

Part Number
K650016
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System Disk Diameter
(mm)
Mass
(g)

124.34 €

1 60 Days 03-DS20-L4-8mm mounting hole208

Tech Support