Digital Solar Indicator ID-SS, ANSI/AGD (543-502B)

Digital Solar Indicator ID-SS, ANSI/AGD 543-502B

Product Details:

Manufacturer part number: 543-502B

Brand: MITUTOYO

Price: 301.00

Delivery time: 60 Days


Technical Data:

Additional Spec: Flat Back

Digital Step: - inch

H MPE (Hysteresis): 0.0001 inch

H MPE (Hysteresis): 0.002 mm

Max. Permissible Error E MPE (Total Range): ±0.0001 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

543-502B

Part Number
543-502B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Digital Step
(inch)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(mm)
Mass
(g)

301.00 €

1 60 Days Flat Back-0.00010.002±0.00010.0030.00010.002150

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply Solar cell usable from 40 Lux illumination Alarm Low voltage, sensor error, ABS data composition error
Contact Point Carbide ball, thread: No.4-48UNF Counting Direction Switchable Yes Digimatic Data Output Yes
Digital Scale Electrostatic capacitance type absolute linear encoder Digital Step(mm) 0.01 Digital/Analog Digital
Display LCD, character height 9 mm Inch/Metric Switchable Yes Inch-Metric Inch/Metric
Max. Response Speed Unlimited Measuring Force MPL(N) ≤1.5 ORIGIN (ABS-Zero) Yes
Protection IP42 Range(inch) 0.5 Range(mm) 12.7
Remarks This digital indicator has data output but no integrated data button so for USB Input Tool Direct Cable (see optional accessory) the USB-ITPAK Software is required. Type ASME/ANSI/AGD Standard Stem Diameter(mm) 9.52

This page is Digital Solar Indicator ID-SS, ANSI/AGD, part number 543-502B.
You can find the detail information about specifications and dimensions on part number 543-502B.

Variation of this product

Part Number
543-502
543-507
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Digital Step
(inch)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(mm)
Mass
(g)

369.00 €

1 5 Days Lug Back0.00050.00010.002±0.00010.0030.00010.063140

187.00 €

1 5 Days Lug Back0.00050.0010.02±0.0010.020.00050.01140

Tech Support