Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
543-301-10 |
543-301B-10 |
543-302B-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Contact Point | Type | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|
511.00 € | 1 | 5 Days | Lug Back Plate | Carbide ball, thread: M2.5x0.45 | EN ISO Standard | 8 | |||
511.00 € | 1 | 5 Days | Flat Back Plate | Carbide ball, thread: M2.5x0.45 | EN ISO Standard | 8 | |||
499.00 € | 1 | 5 Days | ASME/ANSI Type, Flat Back Plate | Carbide ball, thread: No.4-48UNF | ASME/ANSI/AGD Standard | 9.52 |
Loading...
Product Type | Data equipment related goods | Power supply | 1 battery CR2032 | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Alarm | Low voltage, ABS composition error, overflow error, setting error | Analog Bar Resolution Switchable | Yes | Battery Life | Standard mode: approx. 1 year fast mode: approx. 4.5 month |
Calculation Function (with formula) | Yes | Counting Direction Switchable | Yes | DATA/HOLD | Yes |
Digimatic Data Output | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital Step(inch) | 0.00005 / 0.0001 / 0.0005 |
Digital Step(mm) | 0.001 / 0.01 | Digital/Analog | Digital | Display | LCD, character height 8 mm, 330° rotatable |
Fast Measurement Mode | Yes | Function lock | Yes | GO/±NG judgement | Yes |
H MPE (Hysteresis)(inch) | 0.0001 | H MPE (Hysteresis)(mm) | 0.002 | Inch/Metric Switchable | Yes |
Inch-Metric | Inch/Metric | Max. Permissible Error E MPE (Total Range)(inch) | ±0.0001 | Max. Permissible ErrorE MPE (Total Range)(mm) | 0.003 |
Max. Response Speed | Unlimited | Measurement Frequency (MAX/MIN/Range) | Standard mode: 10 times/s / fast mode: 50 times/s (plunger speed max. 50 µm/s for peak measurement) | Measuring Force MPL(N) | ≤1.5 |
ON/OFF | Yes | PRESET 3x | Yes | Protection | IP42 |
R MPE (Repeatability)(inch) | 0.0001 | R MPE (Repeatability)(mm) | 0.002 | Range(inch) | 0.5 |
Range(mm) | 12.7 | Mass(g) | 170 |
Configure
Basic Attributes
Additional Spec
Contact Point
Type
Type
Filter by standard shipping days
Optional Attributes