Digital Indicator, Peak Hold ID-C (Part Numbers)

Digital Indicator, Peak Hold ID-C
This indicator is the MAX/MIN/RANGE value holding function model It offers the following benefits:
The MAX/MIN/RANGE (run-out value) can be measured. A fast measurement frequency mode(detection cycle 20 ms or 50 times/s) is selectable to measure in the peak detection mode (MAX/MIN/RANGE) more reliably. Easy indicator setup via a setup menu. Analogue bar graph in the display (12 different scales switchable). GO/±NG tolerance judgement function. This indicator enables the use of a calculation function for the measured value Ax. Coefficient A is freely definable and x = displacement of the plunger. A USB interface box can be used to set up the indicator from PC via dedicated software.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
543-300-10
543-300B-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Mass
(g)

511.00 €

1 5 Days Lug Back Plate180

511.00 €

1 5 Days Flat Back Plate170

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply 1 battery CR2032 ABS / INC (INC ZERO) Yes
Alarm Low voltage, ABS composition error, overflow error, setting error Analog Bar Resolution Switchable Yes Battery Life Standard mode: approx. 1 year fast mode: approx. 4.5 month
Calculation Function (with formula) Yes Contact Point Carbide ball, thread: M2.5x0.45 Counting Direction Switchable Yes
DATA/HOLD Yes Digimatic Data Output Yes Digital Scale Electrostatic capacitance type absolute linear encoder
Digital Step(mm) 0.001 / 0.01 Digital/Analog Digital Display LCD, character height 8 mm, 330° rotatable
Fast Measurement Mode Yes Function lock Yes GO/±NG judgement Yes
H MPE (Hysteresis)(mm) 0.002 Inch/Metric Switchable No Inch-Metric Metric
Max. Permissible ErrorE MPE (Total Range)(mm) 0.003 Max. Response Speed Unlimited Measurement Frequency (MAX/MIN/Range) Standard mode: 10 times/s / fast mode: 50 times/s (plunger speed max. 50 µm/s for peak measurement)
Measuring Force MPL(N) ≤1.5 ON/OFF Yes PRESET 3x Yes
Protection IP42 R MPE (Repeatability)(mm) 0.002 Range(mm) 12.7
Type EN ISO Standard Stem Diameter(mm) 8

Tech Support