Manufacturer part number: 543-791-10
Brand: MITUTOYO
Price: 357.00 €
Delivery time: 5 Days
Additional Spec: Lug Back Plate
Digital Step: 0.00005 inch
Digital Step: 0.001 mm
H MPE (Hysteresis): 0.0001 inch
H MPE (Hysteresis): 0.002 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
543-791-10
Part Number
|
---|
543-791-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Digital Step (inch) | Digital Step (mm) | H MPE (Hysteresis) (inch) | H MPE (Hysteresis) (mm) | Inch/Metric Switchable | Inch-Metric | Max. Permissible Error E MPE (Total Range) (inch) | Max. Permissible ErrorE MPE (Total Range) (mm) | R MPE (Repeatability) (inch) | R MPE (Repeatability) (mm) | Range (inch) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
357.00 € | 1 | 5 Days | Lug Back Plate | 0.00005 | 0.001 | 0.0001 | 0.002 | Yes | Inch/Metric | ±0.0001 | 0.003 | 0.0001 | 0.002 | 0.5 | 150 |
Loading...
Product Type | Data equipment related goods | Power supply | 1 battery SR44 | Alarm | Low voltage, sensor error, ABS data composition error |
---|---|---|---|---|---|
Battery Life | Approx. 18000 hours (0.001 mm type), approx. 20000 hours (0.01 mm type) | Contact Point | Carbide ball, thread: M2.5x0.45 | Counting Direction Switchable | Yes |
Digimatic Data Output | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital/Analog | Digital |
Display | LCD, character height 9 mm | Max. Response Speed | Unlimited | Measuring Force MPL(N) | ≤1.5 |
ON/OFF | Yes | ORIGIN (ABS-Zero) | Yes | Protection | IP42 |
Range(mm) | 12.7 | Remarks | This digital indicator has data output but no integrated data button so for USB Input Tool Direct Cable (see optional accessory) the USB-ITPAK Software is required. | Type | EN ISO Standard |
Stem Diameter(mm) | 8 |
This page is Digital Indicator ID-S, part number 543-791-10.
You can find the detail information about specifications and dimensions on part number 543-791-10.
Configure
Basic Attributes
Type
Additional Spec
Digital Step(inch)
Digital Step(mm)
H MPE (Hysteresis)(inch)
H MPE (Hysteresis)(mm)
Inch/Metric Switchable
Inch-Metric
Max. Permissible Error E MPE (Total Range)(inch)
Max. Permissible ErrorE MPE (Total Range)(mm)
R MPE (Repeatability)(inch)
R MPE (Repeatability)(mm)
Range(inch)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
543-781B-10 |
543-782-10 |
543-782B-10 |
543-790-10 |
543-790B-10 |
543-791B-10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Spec | Digital Step (inch) | Digital Step (mm) | H MPE (Hysteresis) (inch) | H MPE (Hysteresis) (mm) | Inch/Metric Switchable | Inch-Metric | Max. Permissible Error E MPE (Total Range) (inch) | Max. Permissible ErrorE MPE (Total Range) (mm) | R MPE (Repeatability) (inch) | R MPE (Repeatability) (mm) | Range (inch) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
187.00 € | 1 | 5 Days | Flat Back Plate | - | 0.01 | - | 0.02 | - | Metric | - | 0.02 | - | 0.01 | - | 140 | |||
187.00 € | 1 | 5 Days | Lug Back Plate | 0.0005 | 0.01 | 0.001 | 0.02 | Yes | Inch/Metric | ±0.001 | 0.02 | 0.0005 | 0.01 | 0.5 | 150 | |||
187.00 € | 1 | 5 Days | Flat Back Plate | 0.0005 | 0.01 | 0.001 | 0.02 | Yes | Inch/Metric | ±0.001 | 0.02 | 0.0005 | 0.01 | 0.5 | 140 | |||
357.00 € | 1 | 5 Days | Lug Back Plate | - | 0.001 | - | 0.002 | - | Metric | - | 0.003 | - | 0.002 | - | 150 | |||
357.00 € | 1 | 5 Days | Flat Back Plate | - | 0.001 | - | 0.002 | - | Metric | - | 0.003 | - | 0.002 | - | 140 | |||
357.00 € | 1 | 5 Days | Flat Back Plate | 0.00005 | 0.001 | 0.0001 | 0.002 | Yes | Inch/Metric | ±0.0001 | 0.003 | 0.0001 | 0.002 | 0.5 | 140 |