Manufacturer part number: 543-340B-10
Brand: MITUTOYO
Price: 629.00 €
Delivery time: 5 Days
Max. Permissible ErrorE MPE (Total Range): 0.003 mm
Measuring Force MPL: ≤1.5 N
Range: 12.7 mm
Mass: 170 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
543-340B-10
Part Number
|
---|
543-340B-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Permissible ErrorE MPE (Total Range) (mm) | Measuring Force MPL (N) | Range (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|
629.00 € | 1 | 5 Days | 0.003 | ≤1.5 | 12.7 | 170 |
Loading...
Product Type | Data equipment related goods | Power supply | 1 battery CR2032 | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Additional Spec | Flat Back Plate | Alarm | Low voltage, ABS composition error, overflow error, setting error | Analog Bar Resolution Switchable | Yes |
Battery Life | Standard mode: approx. 1 year fast mode: approx. 4.5 month | Calculation Function (with formula) | Yes | Contact Point | Carbide ball, thread: M2.5x0.45 |
Counting Direction Switchable | Yes | DATA/HOLD | Yes | Digimatic Data Output | Yes |
Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital/Analog | Digital | Display | LCD, character height 8 mm, 330° rotatable |
Fast Measurement Mode | Yes | Function lock | Yes | GO/±NG judgement | Yes |
H MPE (Hysteresis)(mm) | 0.002 | Inch/Metric Switchable | No | Inch-Metric | Metric |
Max. Response Speed | Unlimited | Measurement Frequency (MAX/MIN/Range) | Standard mode: 10 times/s / fast mode: 50 times/s (plunger speed max. 50 µm/s for peak measurement) | ON/OFF | Yes |
PRESET 3x | Yes | Protection | IP42 | R MPE (Repeatability)(mm) | 0.002 |
Remarks | Digital step is switchable (12 steps) | Selec Table Resolution | Yes | Type | EN ISO Standard |
Stem Diameter(mm) | 8 |
This page is Digital Indicator, Calculation ID-C, part number 543-340B-10.
You can find the detail information about specifications and dimensions on part number 543-340B-10.
Part Number |
---|
543-590B-10 |
543-595B-10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Permissible ErrorE MPE (Total Range) (mm) | Measuring Force MPL (N) | Range (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
707.00 € | 1 | 5 Days | 0.003 | ≤1.8 | 25.4 | 190 | |||
848.00 € | 1 | 5 Days | 0.006 | ≤2.3 | 50.8 | 260 |