Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
543-352B
Product Type | Data equipment related goods | Power supply | 5-24 V DC / 100mA (max) | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Additional Spec | Flat Back | Alarm | Low voltage, ABS composition error, overflow error, setting error | Analog Bar Resolution Switchable | Yes |
Calculation Function (with formula) | Yes | Contact Point | Carbide ball, thread: No.4-48UNF | Counting Direction Switchable | Yes |
Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital Step(inch) | 0.00005 / 0.0001 / 0.0005 | Digital Step(mm) | 0.001 / 0.01 |
Digital/Analog | Digital | Display | LCD, character height 8 mm | Function lock | Yes |
GO/±NG judgement | Yes | GO/±NG judgement via LED | Yes | H MPE (Hysteresis)(inch) | 0.0001 |
H MPE (Hysteresis)(mm) | 0.002 | Inch/Metric Switchable | Yes | Inch-Metric | Inch/Metric |
Max. Permissible Error E MPE (Total Range)(inch) | ±0.0001 | Max. Permissible ErrorE MPE (Total Range)(mm) | 0.003 | Max. Response Speed | Unlimited |
Measurement Frequency (MAX/MIN/Range) | Standard mode: 100 times/s (plunger speed max. 0.1mm/s for peak measurement) | Measuring Force(N) | ≤2.5 | Measuring Force MPL(N) | ≤2.5 |
ON/OFF | Yes | PRESET 3x | Yes | Protection | IP54 |
R MPE (Repeatability)(inch) | 0.0001 | R MPE (Repeatability)(mm) | 0.002 | Range(inch) | 0.5 |
Range(mm) | 12.7 | Remarks | ANSI/AGD type | Signal Input: No-voltage Input, (PRESET_RECALL/ZERO, Hold_RESET) | Yes |
Signal Output:(+NG, OK, -NG) | Yes | Type | ASME/ANSI/AGD Standard | Mass(g) | 285 |
Stem Diameter(mm) | 9.52 |
This page is Digital Indicator Signal ID-C, ANSI/AGD, Inch/Metric, part number 543-352B.
You can find the detail information about specifications and dimensions on part number 543-352B.