Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
575-122
Product Type | Data equipment related goods | Power supply | 1 battery SR44 | Alarm | Low voltage, sensor error, ABS data composition error |
---|---|---|---|---|---|
Battery Life | Approx. 20000 hours | Contact Point | Carbide ball, thread: M2.5x0.45 | Counting Direction Switchable | Yes |
Digimatic Data Output | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital Step(inch) | 0.0005 |
Digital Step(mm) | 0.01 | Digital/Analog | Digital | Display | LCD, character height 8.5 mm |
H MPE (Hysteresis)(inch) | 0.001 | H MPE (Hysteresis)(mm) | 0.02 | Inch/Metric Switchable | Yes |
Inch-Metric | Inch/Metric | Max. Permissible Error E MPE (Total Range)(inch) | ±0.001 | Max. Permissible ErrorE MPE (Total Range)(mm) | 0.02 |
Max. Response Speed | Unlimited | Measuring Force(N) | ≤1.8 | Measuring Force MPL(N) | ≤1.8 |
ON/OFF | Yes | ORIGIN (ABS-Zero) | Yes | Protection | IP42 |
R MPE (Repeatability)(inch) | 0.0005 | R MPE (Repeatability)(mm) | 0.01 | Range(inch) | 1 |
Range(mm) | 25.4 | Remarks | This digital indicator has data output but no integrated data button so for USB Input Tool Direct Cable (see optional accessory) the USB-ITPAK Software is required. | Type | EN ISO Standard |
Mass(g) | 140 | Stem Diameter(mm) | 8 |
This page is Digital Indicator ID-U, Inch/Metric, part number 575-122.
You can find the detail information about specifications and dimensions on part number 575-122.