Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
575-121
Product Type | Data equipment related goods | Power supply | 1 battery SR44 | Alarm | Low voltage, sensor error, ABS data composition error |
---|---|---|---|---|---|
Battery Life | Approx. 20000 hours | Contact Point | Carbide ball, thread: M2.5x0.45 | Counting Direction Switchable | Yes |
Digimatic Data Output | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital Step(mm) | 0.01 |
Digital/Analog | Digital | Display | LCD, character height 8.5 mm | H MPE (Hysteresis)(mm) | 0.02 |
Inch-Metric | Metric | Max. Permissible ErrorE MPE (Total Range)(mm) | 0.02 | Max. Response Speed | Unlimited |
Measuring Force MPL(N) | ≤1.8 | ON/OFF | Yes | ORIGIN (ABS-Zero) | Yes |
Protection | IP42 | R MPE (Repeatability)(mm) | 0.01 | Range(mm) | 25.4 |
Remarks | This digital indicator has data output but no integrated data button so for USB Input Tool Direct Cable (see optional accessory) the USB-ITPAK Software is required. | Type | EN ISO Standard | Mass(g) | 140 |
Stem Diameter(mm) | 8 |
This page is Digital Indicator ID-U, part number 575-121.
You can find the detail information about specifications and dimensions on part number 575-121.