Digital Indicator ID-S, IP53 (Part Numbers)

Digital Indicator ID-S, IP53
This is a standard model of indicator that is reliable and easy to use.The ABSOLUTE Digimatic Indicator ID-S offers you the following benefits:
The ABSOLUTE sensor means you don‘t have to carry out origin setting every time you power it on, saving you time and hassle.You can access all functions by using the large, user-friendly buttons on the front of the indicator.
Large character height of 9 mm provides good readability.Exceptional battery life.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
543-794-10
543-794B-10
543-795-10
543-795B-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Digital Step
(inch)
H MPE (Hysteresis)
(inch)
Inch/Metric Switchable Inch-Metric Max. Permissible Error E MPE (Total Range)
(inch)
Measuring Force
(N)
R MPE (Repeatability)
(inch)
Range
(inch)
Mass
(g)

401.00 €

1 5 Days Lug Back Plate---Metric----150

401.00 €

1 5 Days Flat Back Plate---Metric----140

401.00 €

1 60 Days Lug Back Plate0.000050.0001YesInch/Metric±0.0001-0.00010.5150

401.00 €

1 60 Days Flat Back Plate0.000050.0001YesInch/Metric±0.0001≤2.50.00010.5140

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply 1 battery SR44 Alarm Low voltage, sensor error, ABS data composition error
Battery Life Approx. 18000 hours (0.001 mm type), approx. 20000 hours (0.01 mm type) Contact Point Carbide ball, thread: M2.5x0.45 Counting Direction Switchable Yes
Digimatic Data Output Yes Digital Scale Electrostatic capacitance type absolute linear encoder Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character height 9 mm H MPE (Hysteresis)(mm) 0.002
Max. Permissible ErrorE MPE (Total Range)(mm) 0.003 Max. Response Speed Unlimited Measuring Force MPL(N) ≤2.5
ON/OFF Yes ORIGIN (ABS-Zero) Yes Protection IP53
R MPE (Repeatability)(mm) 0.002 Range(mm) 12.7 Remarks This digital indicator has data output but no integrated data button so for USB Input Tool Direct Cable (see optional accessory) the USB-ITPAK Software is required.
Type EN ISO Standard Stem Diameter(mm) 8

Tech Support