Digital Indicator ID-S, ANSI/AGD, IP53 (543-796)

Digital Indicator ID-S, ANSI/AGD, IP53 543-796

Product Details:

Manufacturer part number: 543-796

Brand: MITUTOYO

Price: 343.00

Delivery time: 60 Days


Technical Data:

Additional Spec: Lug Back

Digital Step: 0.00005 inch

Digital Step: 0.001 mm

H MPE (Hysteresis): 0.0001 inch

H MPE (Hysteresis): 0.002 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

543-796

Part Number
543-796
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Digital Step
(inch)
Digital Step
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
Measuring Force MPL
(N)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(mm)
Mass
(g)

343.00 €

1 60 Days Lug Back0.000050.0010.00010.002±0.00010.003≤2.50.00010.002150

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply 1 battery SR44 Alarm Low voltage, sensor error, ABS data composition error
Battery Life Approx. 18000 hours (0.001 mm type), approx. 20000 hours (0.01 mm type) Contact Point Carbide ball, thread: No.4-48UNF Counting Direction Switchable Yes
Digimatic Data Output Yes Digital Scale Electrostatic capacitance type absolute linear encoder Digital/Analog Digital
Display LCD, character height 9 mm Inch/Metric Switchable Yes Inch-Metric Inch/Metric
Max. Response Speed Unlimited ON/OFF Yes ORIGIN (ABS-Zero) Yes
Protection IP42 Range(inch) 0.5 Range(mm) 12.7
Remarks This digital indicator has data output but no integrated data button so for USB Input Tool Direct Cable (see optional accessory) the USB-ITPAK Software is required. Type ASME/ANSI/AGD Standard Stem Diameter(mm) 9.52

This page is Digital Indicator ID-S, ANSI/AGD, IP53, part number 543-796.
You can find the detail information about specifications and dimensions on part number 543-796.

Variation of this product

Part Number
543-783-10
543-796-10
543-796B-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Digital Step
(inch)
Digital Step
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
Measuring Force MPL
(N)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(mm)
Mass
(g)

181.00 €

1 5 Days Lug Back Plate0.00050.010.0010.02±0.0010.02≤1.50.00050.01150

401.00 €

1 60 Days ASME/ANSI Type, Lug Back Plate0.000050.0010.00010.002±0.00010.003≤2.50.00010.002150

401.00 €

1 60 Days ASME/ANSI Type, Flat Back Plate0.000050.0010.00010.002±0.00010.003≤2.50.00010.002140

Tech Support