Digital Indicator ID-H, CEE AC-Adapter (543-561D)

Digital Indicator ID-H, CEE AC-Adapter 543-561D

Product Details:

Manufacturer part number: 543-561D

Brand: MITUTOYO

Price: 940.00

Delivery time: 5 Days


Technical Data:

Contact Point: Carbide ball, thread: M2.5x0.45

Digital Step: - inch

Functions: -

H MPE (Hysteresis): - inch

H MPE (Hysteresis): 0.0015 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

543-561D

Part Number
543-561D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact Point Digital Step
(inch)
Functions H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
Inch/Metric Switchable Inch-Metric Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
Measuring Force MPL
(N)
R MPE (Repeatability)
(inch)
Range
(inch)
Range
(mm)
Stem Diameter
(mm)

940.00 €

1 5 Days Carbide ball, thread: M2.5x0.45---0.0015-Metric-0.0015≤2--30.48

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply AC adapter 6 V DC, 2A Alarm Counting value composition error, overflow error, tolerance setting error
Analog Bar Resolution Switchable Yes Counting Direction Switchable Yes DATA/HOLD Yes
Digimatic Data Output Yes Digital Scale Photoelectric linear encoder Digital Step(mm) 0.0005 / 0.001
Digital/Analog Digital Display LCD with red/green backlight, character height 9.5 mm Function lock Yes
GO/±NG judgement Yes Max. Response Speed(mm/s) 1000 ON/OFF Yes
Protection IP30 R MPE (Repeatability)(mm) 0.001 Remarks RS-232 input / output is applicable with appropriate connecting cable (1m: 21EAA130 or 2m: 21EAA131)
RS-232C Input* Yes RS-232C Output/Input Yes Selec Table Resolution Yes
ZERO SET Yes

This page is Digital Indicator ID-H, CEE AC-Adapter, part number 543-561D.
You can find the detail information about specifications and dimensions on part number 543-561D.

Variation of this product

Part Number
543-562D
543-563D
543-564D
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact Point Digital Step
(inch)
Functions H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
Inch/Metric Switchable Inch-Metric Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
Measuring Force MPL
(N)
R MPE (Repeatability)
(inch)
Range
(inch)
Range
(mm)
Stem Diameter
(mm)

910.00 €

1 5 Days Carbide ball, thread: No.4-48UNF0.00002 / 0.00005 / 0.0001ANSI/AGD type0.000060.0015YesInch/Metric±0.000060.0015≤20.000041.230.49.52

1,164.00 €

1 5 Days Carbide ball, thread: M2.5x0.45---0.0025-Metric-0.0025≤2.5--60.98

1,131.00 €

1 5 Days Carbide ball, thread: No.4-48UNF0.00002 / 0.00005 / 0.0001ANSI/AGD type0.00010.0025YesInch/Metric±0.00010.0025≤2.50.000042.460.99.52

Tech Support