Manufacturer part number: 543-856B-D
Brand: MITUTOYO
Price: 818.00 €
Delivery time: 60 Days
Additional Spec: Flat Back Plate
Contact Point: Carbide ball, threadM 2.5 x 0.45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
543-856B-D
Product Type | Data equipment related goods | Power supply | AC adapter 5,9V DC, 2A | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Alarm | Setting errors, sensor error, display overflow a.s.o. | Analog Bar Resolution Switchable | Yes | Calculation Function (with formula) | Yes |
Calibration Warning Function | Yes | Counting Direction Switchable | Yes | Customizing Keys | Yes |
DATA/HOLD | Yes | Digimatic Data Output | Yes | Digimatic S1 Bidirectional Interface | Yes |
Digital Step(inch) | 0.00002 / 0.00005 / 0.0001 / 0.0005 | Digital Step(mm) | 0.0005 / 0.001 / 0.01 | Digital Step Switchable | Yes |
Digital/Analog | Digital | Display | LCD with red/green backlight, character height 11 mm | Function lock | Yes |
GO/±NG judgement | Yes | H MPE (Hysteresis)(inch) | 0.00008 | H MPE (Hysteresis)(mm) | 0.002 |
Max. Permissible Error E MPE (Total Range)(inch) | ±0.00010 | Max. Permissible ErrorE MPE (Total Range)(mm) | 0.0025 | Max. Response Speed | Unlimited |
Measurement Frequency (MAX/MIN/Range)(times/s) | 500 | Measuring Force MPL | ≤1.5 | ON/OFF | Yes |
Plunger Direction | Up to the horizontal direction | Protection | IP30 | R MPE (Repeatability)(inch) | 0.00008 |
R MPE (Repeatability)(mm) | 0.002 | Range(inch) | 0.5 | Range(mm) | 12.7 |
Selec Table Resolution | Yes | Stem Diameter(inch) | 0.375 | Stem Diameter(mm) | 9.52 |
This page is Digital Indicator ID-F, ASME/ANSI/AGD, part number 543-856B-D.
You can find the detail information about specifications and dimensions on part number 543-856B-D.
Configure
Basic Attributes
Type
Additional Spec
Contact Point
Filter by standard shipping days
Optional Attributes
Part Number |
---|
543-856-D |
543-856-E |
543-856B-E |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Spec | Contact Point |
---|---|---|---|---|---|---|---|
818.00 € | 1 | 5 Days | CEE AC-Adapter/Lug Back Plate | Carbide ball, thread M 2.5 x 0.45 mm | |||
818.00 € | 1 | 5 Days | BS AC-Adapter/Lug Back Plate | Carbide ball, threadM 2.5 x 0.45 mm | |||
818.00 € | 1 | 5 Days | Flat Back Plate | Carbide ball, threadM 2.5 x 0.45 mm |