Digital Indicator ID-F (543-851E)

Digital Indicator ID-F 543-851E

Product Details:

Manufacturer part number: 543-851E

Brand: MITUTOYO

Price: 937.00

Delivery time: 60 Days


Technical Data:

Power supply: AC adapter 5,9V, 2A

Additional Spec: with BS AC-Adapter

Analog Bar Resolution Selection: Yes

Auto Power OFF Setting: Yes

Contact Point: Carbide ball, thread: M2.5x0.45


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

543-851E

Part Number
543-851E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power supply Additional Spec Analog Bar Resolution Selection Auto Power OFF Setting Contact Point Digital Scale Digital Step
(inch)
H MPE (Hysteresis)
(inch)
Inch/Metric Switchable Inch-Metric Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
Measuring Force MPL
(N)
R MPE (Repeatability)
(inch)
Range
(inch)
Range
(mm)
Type Mass
(g)
Stem Diameter
(mm)

937.00 €

1 60 Days AC adapter 5,9V, 2Awith BS AC-AdapterYesYesCarbide ball, thread: M2.5x0.45Electrostatic capacitance type absolute linear encoder--NoMetric-0.0025≤1.8--25.4EN ISO Standard2408

Loading...

  1. 1

Basic information

Product Type Data equipment related goods ABS / INC (INC ZERO) Yes Alarm Setting errors, sensor error, display overflow a.s.o.
Analog Bar Resolution Switchable Yes Calculation Function (with formula) Yes Calibration Warning Function Yes
Counting Direction Switchable Yes Customizing Keys Yes DATA/HOLD Yes
Digimatic Data Output Yes Digimatic S1 Bidirectional Interface Yes Digital Step(mm) 0.0005 / 0.001 / 0.01
Digital Step Switchable Yes Digital/Analog Digital Display LCD with red/green backlight, character height 11 mm
Function lock Yes GO/±NG judgement Yes H MPE (Hysteresis)(mm) 0.002
Max. Response Speed Unlimited Measurement Frequency (MAX/MIN/Range)(times/s) 500 ON/OFF Yes
Plunger Direction Up to the horizontal direction Protection IP30 R MPE (Repeatability)(mm) 0.002
Selec Table Resolution Yes

This page is Digital Indicator ID-F, part number 543-851E.
You can find the detail information about specifications and dimensions on part number 543-851E.

Variation of this product

Part Number
543-851D
543-852D
543-852E
543-853D
543-853E
543-854D
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Power supply Additional Spec Analog Bar Resolution Selection Auto Power OFF Setting Contact Point Digital Scale Digital Step
(inch)
H MPE (Hysteresis)
(inch)
Inch/Metric Switchable Inch-Metric Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
Measuring Force MPL
(N)
R MPE (Repeatability)
(inch)
Range
(inch)
Range
(mm)
Type Mass
(g)
Stem Diameter
(mm)

937.00 €

1 5 Days AC adapter 5,9V, 2Awith CEE AC-AdapterYesYesCarbide ball, thread: M2.5x0.45Electrostatic capacitance type absolute linear encoder--NoMetric-0.0025≤1.8--25.4EN ISO Standard2408

925.00 €

1 60 Days AC adapter 5,9V, 2AASME/ANSI/AGD, with CEE AC-AdapYesYesCarbide ball, thread: No.4-48UNFElectrostatic capacitance type absolute linear encoder0.00002 / 0.00005 / 0.0001 / 0.00050.00008YesInch/Metric±0.00010.0025≤1.80.00008125.4ASME/ANSI/AGD Standard2409.52

925.00 €

1 5 Days AC adapter 5,9V, 2AASME/ANSI/AGD, with CEE AC-AdapterYesYesCarbide ball, thread: No.4-48UNFElectrostatic capacitance type absolute linear encoder0.00002 / 0.00005 / 0.0001 / 0.00050.00008YesInch/Metric±0.00010.0025≤1.80.00008125.4ASME/ANSI/AGD Standard2409.52

1,015.00 €

1 5 Days AC adapter 5,9V, 2Awith CEE AC-AdapterYesYesCarbide ball, thread: M2.5x0.45Electrostatic capacitance type absolute linear encoder--NoMetric-0.004≤2.3--50.8EN ISO Standard3308

1,015.00 €

1 5 Days AC adapter 5,9V, 2Awith BS AC-AdapterYesYesCarbide ball, thread: M2.5x0.45Electrostatic capacitance type absolute linear encoder--NoMetric-0.004≤2.3--50.8EN ISO Standard3308

1,003.00 €

1 60 Days AC adapter 5,9V, 2AASME/ANSI/AGD, with CEE AC-AdapterYesYesCarbide ball, thread: No.4-48UNFElectrostatic capacitance type absolute linear encoder0.00002 / 0.00005 / 0.0001 / 0.00050.00008YesInch/Metric±0.000160.004≤2.30.0000828ASME/ANSI/AGD Standard3309.52

Tech Support