Manufacturer part number: 543-701
Brand: MITUTOYO
Price: 446.00 €
Delivery time: 5 Days
Additional Spec: Lug Back Plate
Digital Step: 0.00002 / 0.00005 / 0.0001 / 0.0005 inch
Digital Step: 0.0005 / 0.001 / 0.01 mm
Digital Step Switchable: Yes
H MPE (Hysteresis): 0.00008 inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
543-701
Part Number
|
---|
543-701 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Digital Step (inch) | Digital Step (mm) | Digital Step Switchable | H MPE (Hysteresis) (inch) | H MPE (Hysteresis) (mm) | Max. Permissible Error E MPE (Total Range) (inch) | Max. Permissible ErrorE MPE (Total Range) (mm) | Measuring Force MPL (N) | R MPE (Repeatability) (inch) | R MPE (Repeatability) (mm) | Range (inch) | Range (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
446.00 € | 1 | 5 Days | Lug Back Plate | 0.00002 / 0.00005 / 0.0001 / 0.0005 | 0.0005 / 0.001 / 0.01 | Yes | 0.00008 | 0.002 | ±0.00012 | 0.003 | ≤1.5 | 0.00008 | 0.002 | 0.5 | 12.7 | 175 |
Loading...
Product Type | Data equipment related goods | Power supply | 1 battery CR2032 | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Alarm | Low voltage, setting errors, sensor error, display overflow a.s.o. | Analog Bar Resolution Selection | Yes | Analog Bar Resolution Switchable | Yes |
Auto Power OFF Setting | Yes | Battery Life | Approx. 2700 hours (continuous use) | Calculation Function (with formula) | Yes |
Calibration Warning Function | Yes | Contact Point | Carbide ball, thread: M2.5x0.45 | Counting Direction Switchable | Yes |
Customizing Keys | Yes | DATA/HOLD | Yes | Digimatic Data Output | Yes |
Digimatic S1 Bidirectional Interface | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital/Analog | Digital |
Display | LCD, character height 11 mm, 330° rotatable | Function lock | Yes | GO/±NG judgement | Yes |
Inch/Metric Switchable | Yes | Inch-Metric | Inch/Metric | Max. Response Speed | Unlimited |
Measurement Frequency (MAX/MIN/Range)(times/s) | 50 | ON/OFF | Yes | Protection | IP42 |
Type | EN ISO Standard | Stem Diameter(mm) | 8 |
This page is Digital Indicator ID-C, Inch/Metric, part number 543-701.
You can find the detail information about specifications and dimensions on part number 543-701.
Configure
Basic Attributes
Type
Additional Spec
Digital Step(inch)
Digital Step(mm)
Digital Step Switchable
H MPE (Hysteresis)(inch)
H MPE (Hysteresis)(mm)
Max. Permissible Error E MPE (Total Range)(inch)
Max. Permissible ErrorE MPE (Total Range)(mm)
Measuring Force MPL(N)
R MPE (Repeatability)(inch)
R MPE (Repeatability)(mm)
Range(inch)
Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
543-701B |
543-706 |
543-706B |
543-711 |
543-711B |
543-716 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Spec | Digital Step (inch) | Digital Step (mm) | Digital Step Switchable | H MPE (Hysteresis) (inch) | H MPE (Hysteresis) (mm) | Max. Permissible Error E MPE (Total Range) (inch) | Max. Permissible ErrorE MPE (Total Range) (mm) | Measuring Force MPL (N) | R MPE (Repeatability) (inch) | R MPE (Repeatability) (mm) | Range (inch) | Range (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
446.00 € | 1 | 5 Days | Flat Back Plate | 0.00002 / 0.00005 / 0.0001 / 0.0005 | 0.0005 / 0.001 / 0.01 | Yes | 0.00008 | 0.002 | ±0.00012 | 0.003 | ≤1.5 | 0.00008 | 0.002 | 0.5 | 12.7 | 165 | |||
540.00 € | 1 | 60 Days | Lug Back Plate | 0.00002 / 0.00005 / 0.0001 / 0.0005 | 0.0005 / 0.001 / 0.01 | Yes | 0.00008 | 0.002 | ±0.00012 | 0.003 | 0.4-0.7 | 0.00008 | 0.002 | 0.5 | 12.7 | 170 | |||
540.00 € | 1 | 5 Days | Flat Back Plate | 0.00002 / 0.00005 / 0.0001 / 0.0005 | 0.0005 / 0.001 / 0.01 | Yes | 0.00008 | 0.002 | ±0.00012 | 0.003 | 0.4-0.7 | 0.00008 | 0.002 | 0.5 | 12.7 | 160 | |||
333.00 € | 1 | 5 Days | Lug Back Plate | 0.0005 | 0.01 | No | 0.001 | 0.02 | ±0.001 | 0.02 | ≤0.9 | 0.0005 | 0.01 | 0.5 | 12.7 | 170 | |||
333.00 € | 1 | 5 Days | Flat Back Plate | 0.0005 | 0.01 | No | 0.001 | 0.02 | ±0.001 | 0.02 | ≤0.9 | 0.0005 | 0.01 | 0.5 | 12.7 | 160 | |||
394.00 € | 1 | 60 Days | Lug Back Plate | 0.0005 | 0.01 | No | 0.001 | 0.02 | ±0.001 | 0.02 | ≤0.2-0.5 | 0.0005 | 0.01 | 0.5 | 12.7 | 165 |