Manufacturer part number: 543-580
Brand: MITUTOYO
Price: 312.00 €
Delivery time: 5 Days
Digital Step: 0.01 mm
H MPE (Hysteresis): 0.02 mm
Max. Permissible ErrorE MPE (Total Range): 0.02 mm
R MPE (Repeatability): 0.01 mm
Selec Table Resolution: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
543-580
Part Number
|
---|
543-580 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Digital Step (mm) | H MPE (Hysteresis) (mm) | Max. Permissible ErrorE MPE (Total Range) (mm) | R MPE (Repeatability) (mm) | Selec Table Resolution | |
---|---|---|---|---|---|---|---|---|---|---|
312.00 € | 1 | 5 Days | 0.01 | 0.02 | 0.02 | 0.01 | - |
Loading...
Product Type | Data equipment related goods | Power supply | 1 battery SR44 | Alarm | Low voltage, counting value composition error, overflow error, tolerance limit setting error |
---|---|---|---|---|---|
Battery Life | Approx. 7000 hours | Contact Point | Carbide ball, thread: M2.5x0.45 | Counting Direction Switchable | Yes |
DATA/HOLD | Yes | Digimatic Data Output | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder |
Digital/Analog | Digital | Display | LCD, character height: 6.2 mm | External PRESET / ZERO | Yes |
GO/±NG judgement | Yes | Inch-Metric | Metric | Max. Response Speed | Unlimited |
Measuring Force MPL(N) | ≤2 | ON/OFF | Yes | Protection | IP66 |
Range(mm) | 5 | Remarks | Center-lug back shown is optional | Type | EN ISO Standard |
Mass(g) | 130 | Stem Diameter(mm) | 8 |
This page is Digital Indicator ID-B, IP66, part number 543-580.
You can find the detail information about specifications and dimensions on part number 543-580.
Configure
Basic Attributes
Selec Table Resolution
Type
Digital Step(mm)
H MPE (Hysteresis)(mm)
Max. Permissible ErrorE MPE (Total Range)(mm)
R MPE (Repeatability)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
543-585 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Digital Step (mm) | H MPE (Hysteresis) (mm) | Max. Permissible ErrorE MPE (Total Range) (mm) | R MPE (Repeatability) (mm) | Selec Table Resolution |
---|---|---|---|---|---|---|---|---|---|---|
416.00 € | 1 | 5 Days | 0.001 / 0.01 | 0.002 | 0.003 | 0.002 | Yes |