Digimatic Interface, Series 63 (63AAA033)

Digimatic Interface, Series 63 63AAA033

Product Details:

Manufacturer part number: 63AAA033

Brand: MITUTOYO

Price: 1,599.87

Delivery time: 5 Days


Technical Data:

Power supply: 220-240V 50Hz

Baud Rate: 9600

Data Bits: 8

Data Input: 8 x Digimatic

Data Output: RS-232C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63AAA033

Part Number
63AAA033
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power supply Baud Rate Data Bits Data Input Data Output Dimensions (WxDxH)
(mm)
Interface Cable Connection Mitutoyo Measuring Instruments with RS232C Ouput OS Compatibility Output Decimal Mark (HID) Parity Remarks Stop Bits Timer Function Type

1,599.87 €

1 5 Days 220-240V 50Hz960088 x DigimaticRS-232C158 x 204 x 66D-SUB 9---none-1--

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Footswitch Connector Yes

This page is Digimatic Interface, Series 63, part number 63AAA033.
You can find the detail information about specifications and dimensions on part number 63AAA033.

Variation of this product

Part Number
63AAA026
63AAA029
63AAA037
63AAA038
63AAA039
63AAA040
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Power supply Baud Rate Data Bits Data Input Data Output Dimensions (WxDxH)
(mm)
Interface Cable Connection Mitutoyo Measuring Instruments with RS232C Ouput OS Compatibility Output Decimal Mark (HID) Parity Remarks Stop Bits Timer Function Type

2,440.66 €

1 5 Days 220-240 V 50 Hz9600816 x DigimaticRS-232C225 x 204 x 75D-SUB 9---nonesuccessive data reception1-DMX-16

150.39 €

1 5 Days Handshake lines RTS and DTR960081 x DigimaticRS-232C58 x 62 x 18D-SUB 9---none-1--

581.45 €

1 5 Days 5 V USB960082 x DigimaticUSB virtual COM-Port (VCP)USB keyboard signal (HID)(switchable on the box)61 x 76 x 35USB Type Mini-B-Microsoft® Windows® 2000. XP, Vista®, 7, 8, 8.1, 10 (32bit, 64bit), 11Point or commanone-1--

568.42 €

1 5 Days Handshake lines RTS and DTR960082 x DigimaticRS-232C58 x 62 x 18D-SUB 25---none-1--

706.97 €

1 5 Days AC Adapter 9 V 500 mA or 5V USB1200 or 9600 (adjustable with jumper)83 x DigimaticUSB virtual COM-Port (VCP), RS-232C170 x 128 x 55Serial cable:D-SUB 9 or USB:Type B-Microsoft® Windows® 2000. XP, Vista®, 7, 8, 8.1, 10 (32bit, 64bit), 11-none-1--

162.24 €

1 5 Days 5 V USB960081 x DigimaticUSB virtual COM-Port (VCP)33 x 57 x 20USB Type Mini-B-Microsoft® Windows® 2000. XP, Vista®, 7, 8, 8.1, 10 (32bit, 64bit), 11-none-1--

Tech Support