Digimatic Data Logger (63AAA032)

Digimatic Data Logger 63AAA032

Product Details:

Manufacturer part number: 63AAA032

Brand: MITUTOYO

Price: 830.13

Delivery time: 60 Days


Technical Data:

Additional Spec: DL-1000M

Type: DL-1,000 M


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63AAA032

Part Number
63AAA032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Type

830.13 €

1 60 Days DL-1000MDL-1,000 M

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Data Format All data are loaded or output in Mitutoyo Digimatic compatible format. Memory DL-1,000/1,000 M: Up to 999 measurement values can be stored by these data loggers. DL-1,000 M: Sample or feature-related operation is possible. A maximum of 100 features from 9 samples can be stored. If the number of features is reduced the number of samples available is increased. Based on the number of features, the DL-1,000 M will automatically calculate how many samples are available. For example, 10 measured features means that a maximum of 99 samples can be stored.
Mass(g) 130

This page is Digimatic Data Logger, part number 63AAA032.
You can find the detail information about specifications and dimensions on part number 63AAA032.

Variation of this product

Part Number
63AAA031
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Type

731.84 €

1 5 Days DL-1000DL-1,000

Tech Support