Digimatic Cable, Flat 10-Pin Type (936937)

Digimatic Cable, Flat 10-Pin Type 936937

Product Details:

Manufacturer part number: 936937

Brand: MITUTOYO

Price: 57.00

Delivery time: 5 Days


Technical Data:

Cable Length: 1 m

Description: Identical connectors on both ends


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

936937

Part Number
936937
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(m)
Description

57.00 €

1 5 Days 1Identical connectors on both ends

Loading...

  1. 1

Basic information

Product Type Connection Cable

This page is Digimatic Cable, Flat 10-Pin Type, part number 936937.
You can find the detail information about specifications and dimensions on part number 936937.

Variation of this product

Part Number
965014
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Length
(m)
Description

72.00 €

1 5 Days 2-

Tech Support