Clamping Claw (K551032)

Clamping Claw K551032

Product Details:

Manufacturer part number: K551032

Brand: MITUTOYO

Price: 26.32

Delivery time: 5 Days


Technical Data:

Height 1: 25 mm

Length 1: 40 mm

Old Product Line: -

Product Line: eco-fix

Mass: 27 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551032

Part Number
K551032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height 1
(mm)
Length 1
(mm)
Old Product Line Product Line Mass
(g)

26.32 €

1 5 Days 2540-eco-fix27

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Base component Units 1
Width 1(mm) 30 Application CMM

This page is Clamping Claw, part number K551032.
You can find the detail information about specifications and dimensions on part number K551032.

Variation of this product

Part Number
K550475-10
K550936-10
K550937-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height 1
(mm)
Length 1
(mm)
Old Product Line Product Line Mass
(g)

23.68 €

1 5 Days 35-repro-fixeco-fixplus0

26.05 €

1 60 Days 35-repro-fixeco-fixplus-

23.68 €

1 5 Days 35-repro-fixeco-fixplus-

Tech Support