Cylinder Stylus M3 Stainless Steel (K651153)

Cylinder Stylus M3 Stainless Steel K651153

Product Details:

Manufacturer part number: K651153

Brand: MITUTOYO

Price: 26.32

Delivery time: 5 Days


Technical Data:

Cylinder Diameter: 1.5 mm

Description Protocol System: 02-M3-SC1,5-L11-ML5/1,5-BS4

Mass: 0.53 g

Effective Measurement Length: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651153

Part Number
K651153
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter
(mm)
Description Protocol System Mass
(g)
Effective Measurement Length
(mm)

26.32 €

1 5 Days 1.502-M3-SC1,5-L11-ML5/1,5-BS40.535

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 4 Base Material Stainless steel
Cylinder Material Stainless steel Thread M3 Tool Bore Diameter(mm) 1.3

This page is Cylinder Stylus M3 Stainless Steel, part number K651153.
You can find the detail information about specifications and dimensions on part number K651153.

Variation of this product

Part Number
K651154
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Diameter
(mm)
Description Protocol System Mass
(g)
Effective Measurement Length
(mm)

26.32 €

1 5 Days 302-M3-SC3-L13-ML8,5/4-BS40.798.5

Tech Support