Cylinder Stylus M2 Ruby (K651032)

Cylinder Stylus M2 Ruby K651032

Product Details:

Manufacturer part number: K651032

Brand: MITUTOYO

Price: 186.84

Delivery time: 5 Days


Technical Data:

Cylinder Diameter: 2 mm

Description Protocol System: 02-M2-RC2-L20-ML13/7,2-SWC1,5-BS3

ITP Code No.: ZR M2 020 03 020

Qmark Code No.: TM2-2021-B 

Renishaw Code No.: A-5000-7812


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651032

Part Number
K651032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Shaft Stem Material Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

186.84 €

1 5 Days 202-M2-RC2-L20-ML13/7,2-SWC1,5-BS3ZR M2 020 03 020TM2-2021-B A-5000-7812Stainless steel-0.4713

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 3 Base Material Stainless steel
Cylinder Material Ruby Thread M2 Tool Bore Diameter(mm) 1.3

This page is Cylinder Stylus M2 Ruby, part number K651032.
You can find the detail information about specifications and dimensions on part number K651032.

Variation of this product

Part Number
K651033
K651034
K651035
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Shaft Stem Material Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

410.53 €

1 5 Days 402-M2-RC4-L20-ML13/8,5-SWC1,5-BS3--A-5003-0073Stainless steel-0.913

275.92 €

1 5 Days 102-M2-RC1-L14,5-ML7,5-BS3ZR M2 010 03 015TM2-1015-B A-5000-8876-1.50.287.5

269.74 €

1 5 Days 1.502-M2-RC1,5-L14,25-ML7,25-BS3ZR M2 015 03 015TM2-1515-B A-5000-8877-20.37.25

Tech Support