Cube, Right-angled Direction Change

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550521-10

Part Number
K550521-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.16 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Bore Diameter A(mm) 6 Component Type Build-up component
Description Cube eco-fixplus.
For the rectangular change of direction in the room ø 6mm through hole M6 connection thread.
Can be attached with M6 screw K550564 or pin connectors.
Height 1(mm) 25 Old Product Line repro-fix
Product Line eco-fixplus Thread 1 M6 Units 1
Width 1(mm) 25 Mass(g) 0 Application CMM

This page is Cube, Right-angled Direction Change, part number K550521-10.
You can find the detail information about specifications and dimensions on part number K550521-10.

Tech Support