Connector Kit Multiflex-profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551118

Part Number
K551118
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

339.47 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type 0 Height 1(mm) 50
Length 1(mm) 50 Product Line multiflexprofile Thread 1 M6
Units 1 Width 1(mm) 50 Mass(g) 490
Application CMM

This page is Connector Kit Multiflex-profile, part number K551118.
You can find the detail information about specifications and dimensions on part number K551118.

Tech Support