Manufacturer part number: K550335-10
Brand: MITUTOYO
Price: 18.95 €
Delivery time: 5 Days
Description: Pin connector ø 8 mm
For e.g, as a rotating joint in connection with ø 20 mm location pin K551043.
Outside Diameter A: 8 mm
Thread 1: M6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550335-10
Part Number
|
---|
K550335-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Outside Diameter A (mm) | Thread 1 | |
---|---|---|---|---|---|---|---|---|
18.95 € | 1 | 5 Days | Pin connector ø 8 mm For e.g, as a rotating joint in connection with ø 20 mm location pin K551043. | 8 | M6 |
Loading...
Product Type | Data equipment related goods | Component Type | Build-up component | Old Product Line | repro-fix |
---|---|---|---|---|---|
Product Line | eco-fixplus | Units | 1 | Application | CMM |
This page is Connector, part number K550335-10.
You can find the detail information about specifications and dimensions on part number K550335-10.
Configure
Basic Attributes
Type
Description
Outside Diameter A(mm)
Thread 1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K550422-10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Outside Diameter A (mm) | Thread 1 |
---|---|---|---|---|---|---|---|---|
17.76 € | 1 | 60 Days | Pin connector ø 6 mm For e.g, as a rotating joint in connection with ø 12 mm location pin K551042. | 6 | M4 |