Clamping Rail (K551268)

Clamping Rail K551268

Product Details:

Manufacturer part number: K551268

Brand: MITUTOYO

Price: 48.55

Delivery time: 60 Days


Technical Data:

Length 1: 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551268

Part Number
K551268
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length 1
(mm)

48.55 €

1 60 Days 200

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Mass(g) 0

This page is Clamping Rail, part number K551268.
You can find the detail information about specifications and dimensions on part number K551268.

Variation of this product

Part Number
K551269
K551270
K551271
K551272
K551273
K551274
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length 1
(mm)

60.39 €

1 60 Days 250

95.92 €

1 60 Days 400

119.61 €

1 5 Days 500

121.97 €

1 60 Days 750

124.34 €

1 5 Days 800

150.39 €

1 60 Days 1000

Tech Support