Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K502620
Product Type | Data equipment related goods | Component Type | Base component | Description | Quickly fix multiflexprofile slider elements in position |
---|---|---|---|---|---|
Length 1(mm) | 47.5 | Length 2(mm) | 25 | Product Line | multiflexprofile |
Thread 1 | M6 | Units | 1 | Mass(g) | 18 |
Application | CMM |
This page is Clamp Lever for Slider Components, part number K502620.
You can find the detail information about specifications and dimensions on part number K502620.