CC-Link / I/F Unit for EJ Counter

CC-Link / I/F Unit for EJ Counter
The EJ-Counter is targeted at secondary and automatic embedded markets as well as conventional measurement rooms. Multipoint measuring systems with a maximum of 16 gauges can be configured. The EJ-Counter is attached to a DIN rail for use.
Due to the small size of the unit, it can be installed inside of switchboards /equipment. When using multiple EJ Counters linked together, connection of power to one EJ Counter also supplies power to the other linked counters.In addition, through the industrial I/F unit (sold separately), data can be managed on the upper side, and it is possible to support smart factories such as IoT and M2M. Easy setup with the LG QuickSetup Tool software (free of charge) (USB interface is required) .

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21HZA186

Part Number
21HZA186
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,027.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply Input voltage: 10-27V DC supplied from EJ-Counter
Maximum power consumption: Single
EJ Counter: 3W or less
Maximum consolidation: 30W or less
Baud Rate USB 2.0 Full speed (12Mbps)
Connector Type Type C Data Transfered Current value data* (No Unit, signed 32bit data); Tolerance judgment result            *only Ver. 2.00 supported Expanded Cyclic Transmission CC-Link Ver. 1.10: DisabledCC-Link Ver. 2.00: Enabled (x4)
Industrial I/F CC-Link Ver. 1.10CC-Link Ver. 2.00 Station Number Setting CC-Link Ver. 1.10: 1 -63CC-Link Ver. 2.00: 1 -61 Station Occupied CC-Link Ver. 1.10: 2 StationsRX/RY 64 each, RWw/Rwr 8 words eachCC-Link Ver. 2.00: 4 StationsRX/RY 448 each, RWw/Rwr 64 words each
Station Type Remote device station Mass(g) 154 Operating Temperature (Humidity) Range 0–50°C / 20–80% RH, no condensation
Storage Temperature (Humidity) Range -10–60°C / 20–80% RH, no condensation

This page is CC-Link / I/F Unit for EJ Counter, part number 21HZA186.
You can find the detail information about specifications and dimensions on part number 21HZA186.

Tech Support