Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551214
Part Number
|
---|
K551214 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Mass (g) | |
---|---|---|---|---|---|---|---|
803.95 € | 1 | 5 Days | 505.0 mm build up column with 25.0 m M6 grid. Made of hard-anodised aluminium for best scratch and wear resistance. | 3.15 |
Loading...
Product Type | Data equipment related goods | Bore Diameter A(mm) | 6.6 | Component Type | Base component |
---|---|---|---|---|---|
Height 1(mm) | 10 | Length 1(mm) | 90 | Product Line | eco-fix |
Thread 1 | M6 | Thread Spacing 1(mm) | 25 | Thread Spacing 2(mm) | 12.5 |
Units | 1 | Width 1(mm) | 50 | Application | CMM |
This page is Build-up Column, part number K551214.
You can find the detail information about specifications and dimensions on part number K551214.
Configure
Basic Attributes
Type
Description
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K551213 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Mass (g) |
---|---|---|---|---|---|---|---|
471.05 € | 1 | 5 Days | 255.0 mm build up column with 25.0 m M6 grid. Made of hard-anodised aluminium for best scratch and wear resistance. | 1.6 |