Manufacturer part number: K550083
Brand: MITUTOYO
Price: 38.16 €
Delivery time: 60 Days
Base Diameter: 10 mm
Component Type: Positioning and stopper component
Outside Diameter A: 10 mm
Outside Diameter B: 5 mm
Blader Pin Diameter: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550083
Part Number
|
---|
K550083 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Base Diameter (mm) | Component Type | Outside Diameter A (mm) | Outside Diameter B (mm) | Blader Pin Diameter (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
38.16 € | 1 | 60 Days | 10 | Positioning and stopper component | 10 | 5 | 5 | 25 |
Loading...
Product Type | Data equipment related goods | Additional Spec | C mm fixtures, eco-fix/eco-fixplus series | Old Product Line | repro-fix |
---|---|---|---|---|---|
Outside Diameter C(mm) | 8 | Product Line | eco-fix, eco-fixplus | Units | 1 |
Base Shaft(mm) | 8 | Application | CMM |
This page is Blade Pin Insert, part number K550083.
You can find the detail information about specifications and dimensions on part number K550083.
Configure
Basic Attributes
Type
Base Diameter(mm)
Component Type
Outside Diameter A(mm)
Outside Diameter B(mm)
Blader Pin Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K550081 |
K550082 |
K550084 |
K550085 |
K550086 |
K550087 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Base Diameter (mm) | Component Type | Outside Diameter A (mm) | Outside Diameter B (mm) | Blader Pin Diameter (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
38.16 € | 1 | 5 Days | 10 | Positioning and stopper component | 10 | 4 | 4 | 25 | |||
38.16 € | 1 | 60 Days | 10 | Positioning and stopper component | 10 | 4.5 | 4.5 | 25 | |||
38.16 € | 1 | 60 Days | 10 | - | 10 | 5.5 | 5.5 | 26 | |||
38.16 € | 1 | 60 Days | 10 | Positioning and stopper component | 10 | 6 | 6 | 26 | |||
44.74 € | 1 | 60 Days | 20 | Positioning and stopper component | 20 | 6.6 | 6.6 | 26 | |||
44.74 € | 1 | 5 Days | 20 | Positioning and stopper component | 20 | 8 | 8 | 27 |